How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | D: | 4.5 |
| P: | 3.69 in | G: | 3.26 |
| AJ: | 7.25 | AB: | 6.38 |
| I: | 6.1 in | BF: | 0.53 |
| AK: | 8.5 | AA: | 14 |
| AF: | 0.38 | T: | 1.438 |
| LQ1: | 7.21 in | AG: | 8.5 |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| LL: | 4.25 in | BD: | 9 |
| V: | 2.75 in | BE1: | 0.5 in |
Technical Specifications
| Model Code: | 42YF | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio Range: | 100:1 to 250:1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Bore Code: | 23 |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Series Code: | OE | Ratio: | 100:1 |
| Output RPM: | 17.5 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.125 |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.2 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

