How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | BE1: | 0.5 in |
| BF: | 0.53 | D: | 4.5 |
| V: | 2.75 in | BD: | 9 |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
| I: | 6.1 in | AA: | 14 |
| LQ1: | 7.21 in | AB: | 6.38 |
| LL: | 4.25 in | T: | 1.438 |
| AK: | 8.5 | H: | 0.53 in |
| AF: | 0.38 | G: | 3.26 |
| AG: | 8.5 | P: | 3.69 in |
Technical Specifications
| Output Shaft Direction: | 1 | Ratio Range: | 100:1 to 250:1 |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output RPM: | 17.5 |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Bore Code: | 23 |
| Model Code: | 42YF | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio: | 100:1 | Motor Frame Size: | 180TC |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 1.2 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Diameter (in): | 1.438 in |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

