How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | AE2: | 0.63 |
| AG: | 8.5 | P: | 3.69 in |
| BF: | 0.53 | G: | 3.26 |
| T: | 1.438 | D: | 4.5 |
| AF: | 0.38 | LQ1: | 7.21 in |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | AK: | 8.5 |
| AJ: | 7.25 | AB: | 6.38 |
| BD: | 9 | BE1: | 0.5 in |
| AA: | 14 | V: | 2.75 in |
Technical Specifications
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Model Code: | 42YF |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio: | 100:1 | Output Shaft Assembly Code: | 1 |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 1.2 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Bore Code: | 23 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.438 in |
| Input Bore (C Face): | 1.125 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Output RPM: | 17.5 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Ratio Range: | 100:1 to 250:1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

