How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | LQ1: | 7.21 in |
| H: | 0.53 in | BE1: | 0.5 in |
| AG: | 8.5 | G: | 3.26 |
| T: | 1.438 | AB: | 6.38 |
| D: | 4.5 | LL: | 4.25 in |
| AA: | 14 | AK: | 8.5 |
| BF: | 0.53 | AJ: | 7.25 |
| AF: | 0.38 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| AE2: | 0.63 | P: | 3.69 in |
Technical Specifications
| Ratio Range: | 15:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 9.3 |
| Ratio: | 15:1 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 180TC | Output Key: | 3/8 X 3.00 |
| Bore Code: | 23 | Series Code: | OE |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 1.125 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output RPM: | 117 |
| Output Diameter (in): | 1.438 in | Assembly: | YF-1 |
| Model Code: | 42YF | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

