How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | LQ1: | 7.21 in |
| P: | 3.69 in | AG: | 8.5 |
| AE2: | 0.63 | I: | 6.1 in |
| BF: | 0.53 | Center Distance (in): | 4.25 in |
| G: | 3.26 | H: | 0.53 in |
| AB: | 6.38 | LL: | 4.25 in |
| T: | 1.438 | BD: | 9 |
| AK: | 8.5 | D: | 4.5 |
| AF: | 0.38 | AA: | 14 |
| BE1: | 0.5 in | V: | 2.75 in |
Technical Specifications
| Product Type: | Right Angle | Model Code: | 42YF |
| Service Factor: | 1 | Output Diameter (in): | 1.438 in |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 9.3 |
| Center Distance (in): | 4.25 | Ratio: | 15:1 |
| Input Bore (C Face): | 1.125 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Bore Code: | 23 | Assembly: | YF-1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Output RPM: | 117 |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Ratio Range: | 15:1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

