How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | LQ1: | 7.21 in |
| AG: | 8.5 | LL: | 4.25 in |
| V: | 2.75 in | T: | 1.438 |
| AF: | 0.38 | AE2: | 0.63 |
| P: | 3.69 in | AB: | 6.38 |
| BE1: | 0.5 in | G: | 3.26 |
| H: | 0.53 in | AJ: | 7.25 |
| BD: | 9 | I: | 6.1 in |
| AA: | 14 | Center Distance (in): | 4.25 in |
| D: | 4.5 | AK: | 8.5 |
Technical Specifications
| Output RPM: | 87.5 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 23 | Input Bore (C Face): | 1.125 |
| Center Distance (in): | 4.25 | Model Code: | 42YF |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 1 |
| Series Code: | OE | Output Diameter (in): | 1.438 in |
| Input HP @ 1750 RPM: | 7.59 | Product Type: | Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 20:1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 20:1 | Assembly: | YF-1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

