How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | H: | 0.53 in |
| AA: | 14 | AK: | 8.5 |
| T: | 1.438 | AB: | 6.38 |
| I: | 6.1 in | BE1: | 0.5 in |
| AG: | 8.5 | BF: | 0.53 |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | D: | 4.5 |
| LQ1: | 7.21 in | G: | 3.26 |
| LL: | 4.25 in | P: | 3.69 in |
| AE2: | 0.63 | BD: | 9 |
Technical Specifications
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 6.24 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output RPM: | 70 | Reducer: | Worm - Right Angle |
| Ratio Range: | 25:1 | Product Type: | Right Angle |
| Model Code: | 42YF | Motor Frame Size: | 180TC |
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio: | 25:1 | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 23 | Output Diameter (in): | 1.438 in |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

