How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | LL: | 4.25 in |
| I: | 6.1 in | BD: | 9 |
| BE1: | 0.5 in | D: | 4.5 |
| V: | 2.75 in | AK: | 8.5 |
| AJ: | 7.25 | AF: | 0.38 |
| AB: | 6.38 | LQ1: | 7.21 in |
| H: | 0.53 in | P: | 3.69 in |
| T: | 1.438 | BF: | 0.53 |
| AA: | 14 | AG: | 8.5 |
Technical Specifications
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Series Code: | OE | Ratio Range: | 30:1 |
| Input HP @ 1750 RPM: | 5.23 | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| Output RPM: | 58.3 | Input Keyway (C Face): | 1/4 X 1/8 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 30:1 |
| Output Diameter (in): | 1.438 in | Bore Code: | 23 |
| Housing Material: | Cast Iron | Model Code: | 42YF |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

