How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | BE1: | 0.5 in |
| V: | 2.75 in | BD: | 9 |
| AA: | 14 | AE2: | 0.63 |
| T: | 1.438 | LL: | 4.25 in |
| LQ1: | 7.21 in | D: | 4.5 |
| I: | 6.1 in | AB: | 6.38 |
| BF: | 0.53 | P: | 3.69 in |
| AK: | 8.5 | H: | 0.53 in |
| G: | 3.26 | AJ: | 7.25 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Model Code: | 42YF |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Assembly: | YF-1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Diameter (in): | 1.438 in | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 30:1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 5.23 |
| Center Distance (in): | 4.25 | Output RPM: | 58.3 |
| Bore Code: | 23 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Ratio Range: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

