How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AE2: | 0.63 |
| AJ: | 7.25 | LL: | 4.25 in |
| AF: | 0.38 | T: | 1.438 |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| AA: | 14 | AB: | 6.38 |
| V: | 2.75 in | LQ1: | 7.21 in |
| I: | 6.1 in | BF: | 0.53 |
| H: | 0.53 in | P: | 3.69 in |
| BE1: | 0.5 in | AG: | 8.5 |
| G: | 3.26 | AK: | 8.5 |
Technical Specifications
| Service Factor: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Model Code: | 42YF | Output Key: | 3/8 X 3.00 |
| Bore Code: | 23 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.125 | Output RPM: | 43.8 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 4.2 |
| Assembly: | YF-1 | Ratio: | 40:1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Ratio Range: | 40:1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

