How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AK: | 8.5 |
| Center Distance (in): | 4.25 in | LQ1: | 7.21 in |
| AF: | 0.38 | AE2: | 0.63 |
| T: | 1.438 | H: | 0.53 in |
| BD: | 9 | D: | 4.5 |
| AJ: | 7.25 | AA: | 14 |
| I: | 6.1 in | AG: | 8.5 |
| G: | 3.26 | BE1: | 0.5 in |
| P: | 3.69 in | BF: | 0.53 |
| AB: | 6.38 | V: | 2.75 in |
Technical Specifications
| Motor Frame Size: | 180TC | Center Distance (in): | 4.25 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output RPM: | 43.8 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 40:1 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Ratio: | 40:1 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Model Code: | 42YF | Output Diameter (in): | 1.438 in |
| Bore Code: | 23 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 4.2 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

