How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AG: | 8.5 |
| V: | 2.75 in | BF: | 0.53 |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| AB: | 6.38 | AA: | 14 |
| AF: | 0.38 | BD: | 9 |
| G: | 3.26 | BE1: | 0.5 in |
| P: | 3.69 in | LQ1: | 7.21 in |
| D: | 4.5 | AE2: | 0.63 |
| LL: | 4.25 in | T: | 1.438 |
| AK: | 8.5 | I: | 6.1 in |
Technical Specifications
| Output RPM: | 43.8 | Service Factor: | 1 |
| Ratio: | 40:1 | Output Diameter (in): | 1.438 in |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Model Code: | 42YF |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 4.2 | Bore Code: | 23 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 40:1 |
| Input Bore (C Face): | 1.125 | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Center Distance (in): | 4.25 |
| Input Keyway (C Face): | 1/4 X 1/8 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

