How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| AA: | 14 | AG: | 8.5 |
| T: | 1.438 | V: | 2.75 in |
| I: | 6.1 in | LQ1: | 7.21 in |
| BF: | 0.53 | AF: | 0.38 |
| BD: | 9 | BE1: | 0.5 in |
| AE2: | 0.63 | AJ: | 7.25 |
| AK: | 8.5 | P: | 3.69 in |
| AB: | 6.38 | G: | 3.26 |
Technical Specifications
| Model Code: | 42YF | Center Distance (in): | 4.25 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 15.5 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 339 | Ratio Range: | 5:1 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 1.438 in |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Ratio: | 5:1 | Shaft Seal Material: | Viton |
| Bore Code: | 23 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

