How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | H: | 0.53 in |
| D: | 4.5 | BF: | 0.53 |
| LQ1: | 7.21 in | AA: | 14 |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| I: | 6.1 in | P: | 3.69 in |
| AK: | 8.5 | BE1: | 0.5 in |
| AF: | 0.38 | AG: | 8.5 |
| G: | 3.26 | T: | 1.438 |
| LL: | 4.25 in | V: | 2.75 in |
| AJ: | 7.25 | AB: | 6.38 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Ratio: | 5:1 |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 15.5 | Ratio Range: | 5:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output RPM: | 339 |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Model Code: | 42YF | Output Diameter (in): | 1.438 in |
| Bore Code: | 23 | Output Shaft Direction: | 1 |
| Series Code: | OE | Assembly: | YF-1 |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

