How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | BD: | 9 |
| D: | 4.5 | G: | 3.26 |
| I: | 6.1 in | AK: | 8.5 |
| AJ: | 7.25 | LQ1: | 7.21 in |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| AG: | 8.5 | V: | 2.75 in |
| LL: | 4.25 in | AE2: | 0.63 |
| H: | 0.53 in | AB: | 6.38 |
| BE1: | 0.5 in | T: | 1.438 |
| BF: | 0.53 | AA: | 14 |
Technical Specifications
| Output Diameter (in): | 1.438 in | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output RPM: | 35 | Model Code: | 42YF |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Ratio: | 50:1 |
| Gear Type: | Worm | Input Bore (C Face): | 1.125 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 3.39 | Ratio Range: | 50:1 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Bore Code: | 23 | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

