How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.21 in | AF: | 0.38 |
| T: | 1.438 | AK: | 8.5 |
| BF: | 0.53 | AG: | 8.5 |
| G: | 3.26 | AJ: | 7.25 |
| P: | 3.69 in | D: | 4.5 |
| I: | 6.1 in | LL: | 4.25 in |
| BE1: | 0.5 in | AB: | 6.38 |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| AE2: | 0.63 | AA: | 14 |
| H: | 0.53 in | BD: | 9 |
Technical Specifications
| Output RPM: | 35 | Motor Frame Size: | 180TC |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Model Code: | 42YF | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Ratio: | 50:1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Diameter (in): | 1.438 in |
| Bore Code: | 23 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 3.39 |
| Input Bore (C Face): | 1.125 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Ratio Range: | 50:1 | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/4 X 1/8 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

