How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | P: | 3.69 in |
| AG: | 8.5 | I: | 6.1 in |
| BD: | 9 | BF: | 0.53 |
| AK: | 8.5 | LQ1: | 7.21 in |
| V: | 2.75 in | AE2: | 0.63 |
| G: | 3.26 | AF: | 0.38 |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| T: | 1.438 | H: | 0.53 in |
| D: | 4.5 | AJ: | 7.25 |
| AA: | 14 | AB: | 6.38 |
Technical Specifications
| Series Code: | OE | Output RPM: | 35 |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Model Code: | 42YF |
| Ratio Range: | 50:1 | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 50:1 |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Direction: | 1 | Bore Code: | 23 |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Diameter (in): | 1.438 in | Input HP @ 1750 RPM: | 3.39 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

