How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AF: | 0.38 |
| LQ1: | 7.21 in | BD: | 9 |
| AB: | 6.38 | AK: | 8.5 |
| AE2: | 0.63 | I: | 6.1 in |
| D: | 4.5 | H: | 0.53 in |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| P: | 3.69 in | AJ: | 7.25 |
| BE1: | 0.5 in | G: | 3.26 |
| AA: | 14 | AG: | 8.5 |
| T: | 1.438 | V: | 2.75 in |
Technical Specifications
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| Assembly: | YF-1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 29.2 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 2.7 | Product Type: | Right Angle |
| Output Diameter (in): | 1.438 in | Series Code: | OE |
| Ratio Range: | 60:1 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 23 | Input Keyway (C Face): | 1/4 X 1/8 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Ratio: | 60:1 | Model Code: | 42YF |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

