How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | BD: | 9 |
| P: | 3.69 in | AA: | 14 |
| T: | 1.438 | AG: | 8.5 |
| LL: | 4.25 in | AK: | 8.5 |
| AF: | 0.38 | I: | 6.1 in |
| AE2: | 0.63 | AJ: | 7.25 |
| H: | 0.53 in | V: | 2.75 in |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| BE1: | 0.5 in | LQ1: | 7.21 in |
| D: | 4.5 | BF: | 0.53 |
Technical Specifications
| Shaft Seal Material: | Viton | Output RPM: | 29.2 |
| No. of Gear Reductions: | Single | Bore Code: | 23 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 60:1 |
| Input HP @ 1750 RPM: | 2.7 | Model Code: | 42YF |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.438 in |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Direction: | 1 |
| Series Code: | OE | Assembly: | YF-1 |
| Ratio: | 60:1 | Center Distance (in): | 4.25 |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

