How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | T: | 1.438 |
| D: | 4.5 | AB: | 6.38 |
| G: | 3.26 | AE2: | 0.63 |
| H: | 0.53 in | AJ: | 7.25 |
| BD: | 9 | Center Distance (in): | 4.25 in |
| P: | 3.69 in | LQ1: | 7.21 in |
| AF: | 0.38 | BF: | 0.53 |
| AG: | 8.5 | BE1: | 0.5 in |
| AK: | 8.5 | LL: | 4.25 in |
| V: | 2.75 in | I: | 6.1 in |
Technical Specifications
| Bore Code: | 23 | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Output Diameter (in): | 1.438 in |
| Model Code: | 42YF | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Output RPM: | 233 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Series Code: | OE | Ratio Range: | 7.5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Center Distance (in): | 4.25 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input RPM: | 1,750 | Ratio: | 7.5:1 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 14.1 | Input Bore (C Face): | 1.125 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

