How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AK: | 8.5 |
| BD: | 9 | BE1: | 0.5 in |
| LL: | 4.25 in | LQ1: | 7.21 in |
| BF: | 0.53 | T: | 1.438 |
| AB: | 6.38 | V: | 2.75 in |
| G: | 3.26 | AF: | 0.38 |
| AJ: | 7.25 | AA: | 14 |
| AG: | 8.5 | P: | 3.69 in |
| I: | 6.1 in | D: | 4.5 |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
Technical Specifications
| Model Code: | 42YF | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Ratio Range: | 7.5:1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 14.1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Center Distance (in): | 4.25 |
| Output Key: | 3/8 X 3.00 | Input Bore (C Face): | 1.125 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output RPM: | 233 | Ratio: | 7.5:1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 1/4 X 1/8 | Reducer: | Worm - Right Angle |
| Bore Code: | 23 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.438 in | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

