How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | BF: | 0.53 |
| P: | 3.69 in | H: | 0.53 in |
| AK: | 8.5 | BE1: | 0.5 in |
| G: | 3.26 | AF: | 0.38 |
| AE2: | 0.63 | AA: | 14 |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
| I: | 6.1 in | D: | 4.5 |
| AB: | 6.38 | T: | 1.438 |
| AG: | 8.5 | LL: | 4.25 in |
| LQ1: | 7.21 in | BD: | 9 |
Technical Specifications
| Input Style: | C-Face Quill | Series Code: | OE |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Model Code: | 42YF |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Bore Code: | 23 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio: | 80:1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 1.79 |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.438 in |
| Output RPM: | 21.9 | Housing Material: | Cast Iron |
| Assembly: | YF-1 | Ratio Range: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

