How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | P: | 3.69 in |
| AE2: | 0.63 | LL: | 4.25 in |
| AF: | 0.38 | BD: | 9 |
| AK: | 8.5 | AG: | 8.5 |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| D: | 4.5 | BE1: | 0.5 in |
| AJ: | 7.25 | H: | 0.53 in |
| LQ1: | 7.21 in | AA: | 14 |
| V: | 2.75 in | T: | 1.438 |
| I: | 6.1 in | AB: | 6.38 |
Technical Specifications
| Output Diameter (in): | 1.438 in | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.125 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Output RPM: | 21.9 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 80:1 |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Model Code: | 42YF | Input RPM: | 1,750 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.79 |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 23 | Ratio: | 80:1 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

