How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | AG: | 8.5 |
| BF: | 0.53 | AF: | 0.38 |
| T: | 1.438 | BE1: | 0.5 in |
| AA: | 14 | G: | 3.26 |
| I: | 6.1 in | V: | 2.75 in |
| LL: | 4.25 in | AK: | 8.5 |
| D: | 4.5 | H: | 0.53 in |
| AJ: | 7.25 | AB: | 6.38 |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| LQ1: | 7.21 in | BD: | 9 |
Technical Specifications
| Input Style: | C-Face Quill | Model Code: | 42YF |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 23 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Series Code: | OE | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.438 in | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Bore (C Face): | 1.375 | Output RPM: | 175 |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 12.9 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 10:1 |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Ratio: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

