How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AJ: | 7.25 |
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
| H: | 0.53 in | D: | 4.5 |
| BF: | 0.53 | BD: | 9 |
| AB: | 6.38 | P: | 3.69 in |
| I: | 6.1 in | LQ1: | 7.21 in |
| BE1: | 0.5 in | V: | 2.75 in |
| AA: | 14 | G: | 3.26 |
| AG: | 8.5 | T: | 1.438 |
| AE2: | 0.63 | AF: | 0.38 |
Technical Specifications
| Output Diameter (in): | 1.438 in | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 1.2 | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | Input Bore (C Face): | 1.375 |
| Ratio: | 100:1 | Output RPM: | 17.5 |
| Series Code: | OE | Input Keyway (C Face): | 5/16 X 5/32 |
| Shaft Seal Material: | Viton | Model Code: | 42YF |
| Housing Material: | Cast Iron | Ratio Range: | 100:1 to 250:1 |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Bore Code: | 23 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

