How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AF: | 0.38 |
| G: | 3.26 | D: | 4.5 |
| AA: | 14 | LL: | 4.25 in |
| BD: | 9 | V: | 2.75 in |
| AB: | 6.38 | BF: | 0.53 |
| LQ1: | 7.21 in | P: | 3.69 in |
| T: | 1.438 | AJ: | 7.25 |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| BE1: | 0.5 in | AG: | 8.5 |
| AK: | 8.5 | I: | 6.1 in |
Technical Specifications
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.2 | Series Code: | OE |
| Input Bore (C Face): | 1.375 | Ratio: | 100:1 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.438 in |
| Ratio Range: | 100:1 to 250:1 | Motor Frame Size: | 210TC |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Bore Code: | 23 |
| Output RPM: | 17.5 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Model Code: | 42YF | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

