How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | D: | 4.5 |
| AF: | 0.38 | G: | 3.26 |
| AE2: | 0.63 | AG: | 8.5 |
| V: | 2.75 in | AB: | 6.38 |
| T: | 1.438 | AJ: | 7.25 |
| AK: | 8.5 | H: | 0.53 in |
| BF: | 0.53 | I: | 6.1 in |
| BE1: | 0.5 in | BD: | 9 |
| LL: | 4.25 in | LQ1: | 7.21 in |
| AA: | 14 | P: | 3.69 in |
Technical Specifications
| Housing Material: | Cast Iron | Output RPM: | 117 |
| Input Bore (C Face): | 1.375 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 9.3 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Model Code: | 42YF | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Ratio Range: | 15:1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Product Type: | Right Angle | Ratio: | 15:1 |
| Center Distance (in): | 4.25 | Bore Code: | 23 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

