How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AE2: | 0.63 |
| BD: | 9 | BF: | 0.53 |
| AJ: | 7.25 | AF: | 0.38 |
| AB: | 6.38 | P: | 3.69 in |
| AA: | 14 | I: | 6.1 in |
| AK: | 8.5 | T: | 1.438 |
| G: | 3.26 | V: | 2.75 in |
| AG: | 8.5 | LQ1: | 7.21 in |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| BE1: | 0.5 in | LL: | 4.25 in |
Technical Specifications
| Bore Code: | 23 | Input Bore (C Face): | 1.375 |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 9.3 | Motor Frame Size: | 210TC |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Ratio: | 15:1 |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Input RPM: | 1,750 | Ratio Range: | 15:1 |
| Output RPM: | 117 | Housing Material: | Cast Iron |
| Model Code: | 42YF | Output Diameter (in): | 1.438 in |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Center Distance (in): | 4.25 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 5/16 X 5/32 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

