How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | BE1: | 0.5 in |
| V: | 2.75 in | G: | 3.26 |
| T: | 1.438 | AF: | 0.38 |
| AJ: | 7.25 | H: | 0.53 in |
| BF: | 0.53 | LL: | 4.25 in |
| AK: | 8.5 | LQ1: | 7.21 in |
| AB: | 6.38 | BD: | 9 |
| P: | 3.69 in | AA: | 14 |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| AE2: | 0.63 | AG: | 8.5 |
Technical Specifications
| Bore Code: | 23 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Model Code: | 42YF |
| Input HP @ 1750 RPM: | 9.3 | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 15:1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 4.25 | Series Code: | OE |
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio: | 15:1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 210TC | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.375 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

