How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| AJ: | 7.25 | BD: | 9 |
| T: | 1.438 | AE2: | 0.63 |
| BF: | 0.53 | AF: | 0.38 |
| I: | 6.1 in | AK: | 8.5 |
| LQ1: | 7.21 in | LL: | 4.25 in |
| G: | 3.26 | V: | 2.75 in |
| AA: | 14 | P: | 3.69 in |
| D: | 4.5 | BE1: | 0.5 in |
| H: | 0.53 in | AG: | 8.5 |
Technical Specifications
| Output RPM: | 87.5 | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Motor Frame Size: | 210TC |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 7.59 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.438 in |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Ratio: | 20:1 | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio Range: | 20:1 | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Bore Code: | 23 |
| Input Bore (C Face): | 1.375 | Model Code: | 42YF |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

