How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | T: | 1.438 |
| LL: | 4.25 in | V: | 2.75 in |
| BE1: | 0.5 in | Center Distance (in): | 4.25 in |
| D: | 4.5 | H: | 0.53 in |
| AB: | 6.38 | AF: | 0.38 |
| BD: | 9 | P: | 3.69 in |
| AJ: | 7.25 | AA: | 14 |
| BF: | 0.53 | AK: | 8.5 |
| AE2: | 0.63 | G: | 3.26 |
| I: | 6.1 in | LQ1: | 7.21 in |
Technical Specifications
| Product Type: | Right Angle | Bore Code: | 23 |
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.438 in |
| Output Shaft: | Hollow Bore | Ratio Range: | 20:1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 7.59 |
| Series Code: | OE | Motor Frame Size: | 210TC |
| Center Distance (in): | 4.25 | Input Keyway (C Face): | 5/16 X 5/32 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 1.375 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 20:1 |
| Output RPM: | 87.5 | Output Key: | 3/8 X 3.00 |
| Model Code: | 42YF | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

