How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AF: | 0.38 |
| Center Distance (in): | 4.25 in | AA: | 14 |
| T: | 1.438 | G: | 3.26 |
| BE1: | 0.5 in | AE2: | 0.63 |
| H: | 0.53 in | P: | 3.69 in |
| V: | 2.75 in | LQ1: | 7.21 in |
| AJ: | 7.25 | AK: | 8.5 |
| AG: | 8.5 | AB: | 6.38 |
| BF: | 0.53 | I: | 6.1 in |
| D: | 4.5 | LL: | 4.25 in |
Technical Specifications
| Assembly: | YF-1 | Model Code: | 42YF |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 6.24 |
| Output Shaft: | Hollow Bore | Ratio: | 25:1 |
| Bore Code: | 23 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.375 | Housing Material: | Cast Iron |
| Series Code: | OE | Motor Frame Size: | 210TC |
| Center Distance (in): | 4.25 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Diameter (in): | 1.438 in | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Ratio Range: | 25:1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Output RPM: | 70 |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

