How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | G: | 3.26 |
| BE1: | 0.5 in | AB: | 6.38 |
| BD: | 9 | AA: | 14 |
| AK: | 8.5 | D: | 4.5 |
| P: | 3.69 in | LL: | 4.25 in |
| BF: | 0.53 | T: | 1.438 |
| AE2: | 0.63 | AJ: | 7.25 |
| H: | 0.53 in | AG: | 8.5 |
| AF: | 0.38 | V: | 2.75 in |
| I: | 6.1 in | LQ1: | 7.21 in |
Technical Specifications
| Input Style: | C-Face Quill | Input Keyway (C Face): | 5/16 X 5/32 |
| Service Factor: | 1 | Ratio: | 30:1 |
| Output Diameter (in): | 1.438 in | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Model Code: | 42YF | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 5.23 |
| Bore Code: | 23 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.375 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output RPM: | 58.3 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Ratio Range: | 30:1 |
| Gear Type: | Worm | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

