How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | AF: | 0.38 |
| H: | 0.53 in | G: | 3.26 |
| P: | 3.69 in | BF: | 0.53 |
| AA: | 14 | I: | 6.1 in |
| T: | 1.438 | AK: | 8.5 |
| AE2: | 0.63 | AG: | 8.5 |
| LL: | 4.25 in | BE1: | 0.5 in |
| LQ1: | 7.21 in | Center Distance (in): | 4.25 in |
| BD: | 9 | V: | 2.75 in |
| AB: | 6.38 | AJ: | 7.25 |
Technical Specifications
| Center Distance (in): | 4.25 | Input Bore (C Face): | 1.375 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 5.23 |
| Motor Frame Size: | 210TC | Ratio Range: | 30:1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Bore Code: | 23 | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Assembly: | YF-1 |
| Output RPM: | 58.3 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Ratio: | 30:1 |
| Output Diameter (in): | 1.438 in | Series Code: | OE |
| Model Code: | 42YF | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

