How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | T: | 1.438 |
| AG: | 8.5 | V: | 2.75 in |
| D: | 4.5 | H: | 0.53 in |
| LL: | 4.25 in | I: | 6.1 in |
| AJ: | 7.25 | LQ1: | 7.21 in |
| P: | 3.69 in | AK: | 8.5 |
| BE1: | 0.5 in | Center Distance (in): | 4.25 in |
| AA: | 14 | BF: | 0.53 |
| AE2: | 0.63 | AB: | 6.38 |
| AF: | 0.38 | BD: | 9 |
Technical Specifications
| Ratio: | 40:1 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.375 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.438 in |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Service Factor: | 1 |
| Model Code: | 42YF | Input RPM: | 1,750 |
| Product Type: | Right Angle | Series Code: | OE |
| Bore Code: | 23 | Input Style: | C-Face Quill |
| Motor Frame Size: | 210TC | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 43.8 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 4.2 | Ratio Range: | 40:1 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

