How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.21 in | V: | 2.75 in |
| BE1: | 0.5 in | D: | 4.5 |
| BF: | 0.53 | G: | 3.26 |
| BD: | 9 | AF: | 0.38 |
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| AA: | 14 | LL: | 4.25 in |
| AJ: | 7.25 | I: | 6.1 in |
| H: | 0.53 in | AE2: | 0.63 |
| P: | 3.69 in | AG: | 8.5 |
| AK: | 8.5 | T: | 1.438 |
Technical Specifications
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 15.5 |
| No. of Gear Reductions: | Single | Ratio Range: | 5:1 |
| Input Bore (C Face): | 1.375 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Bore Code: | 23 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 4.25 |
| Output Diameter (in): | 1.438 in | Output RPM: | 339 |
| Series Code: | OE | Ratio: | 5:1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| Input Keyway (C Face): | 5/16 X 5/32 | Assembly: | YF-1 |
| Output Key: | 3/8 X 3.00 | Model Code: | 42YF |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

