How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AJ: | 7.25 |
| BE1: | 0.5 in | D: | 4.5 |
| LQ1: | 7.21 in | AG: | 8.5 |
| BF: | 0.53 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | AA: | 14 |
| AF: | 0.38 | P: | 3.69 in |
| T: | 1.438 | G: | 3.26 |
| AB: | 6.38 | AK: | 8.5 |
| BD: | 9 | H: | 0.53 in |
| AE2: | 0.63 | V: | 2.75 in |
Technical Specifications
| Input Style: | C-Face Quill | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio Range: | 5:1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 15.5 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 23 | Output Key: | 3/8 X 3.00 |
| Input Bore (C Face): | 1.375 | Gear Type: | Worm |
| Product Type: | Right Angle | Service Factor: | 1 |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Model Code: | 42YF | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Output Diameter (in): | 1.438 in | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 5:1 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Output RPM: | 339 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

