How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AA: | 14 |
| BD: | 9 | Center Distance (in): | 4.25 in |
| AJ: | 7.25 | V: | 2.75 in |
| LQ1: | 7.21 in | LL: | 4.25 in |
| AB: | 6.38 | AK: | 8.5 |
| G: | 3.26 | BF: | 0.53 |
| P: | 3.69 in | I: | 6.1 in |
| BE1: | 0.5 in | T: | 1.438 |
| H: | 0.53 in | AG: | 8.5 |
| AE2: | 0.63 | D: | 4.5 |
Technical Specifications
| Motor Frame Size: | 210TC | Center Distance (in): | 4.25 |
| Input Style: | C-Face Quill | Ratio: | 50:1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 5/16 X 5/32 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 3.39 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Output RPM: | 35 |
| Series Code: | OE | Input Bore (C Face): | 1.375 |
| Assembly: | YF-1 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Bore Code: | 23 |
| No. of Gear Reductions: | Single | Ratio Range: | 50:1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Diameter (in): | 1.438 in | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Model Code: | 42YF |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

