How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | T: | 1.438 |
| P: | 3.69 in | V: | 2.75 in |
| AE2: | 0.63 | BE1: | 0.5 in |
| BF: | 0.53 | AG: | 8.5 |
| G: | 3.26 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | LQ1: | 7.21 in |
| AK: | 8.5 | H: | 0.53 in |
| BD: | 9 | AJ: | 7.25 |
| AF: | 0.38 | D: | 4.5 |
| AB: | 6.38 | LL: | 4.25 in |
Technical Specifications
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Ratio: | 60:1 | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 5/16 X 5/32 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Model Code: | 42YF |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Ratio Range: | 60:1 |
| Series Code: | OE | Input Bore (C Face): | 1.375 |
| Bore Code: | 23 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 2.7 | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Assembly: | YF-1 |
| Center Distance (in): | 4.25 | Motor Frame Size: | 210TC |
| Output RPM: | 29.2 | Output Diameter (in): | 1.438 in |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

