How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | BD: | 9 |
| AB: | 6.38 | AE2: | 0.63 |
| AJ: | 7.25 | AG: | 8.5 |
| LQ1: | 7.21 in | P: | 3.69 in |
| AK: | 8.5 | I: | 6.1 in |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | AF: | 0.38 |
| V: | 2.75 in | AA: | 14 |
| T: | 1.438 | H: | 0.53 in |
| BF: | 0.53 | LL: | 4.25 in |
Technical Specifications
| Assembly: | YF-1 | Center Distance (in): | 4.25 |
| Output Diameter (in): | 1.438 in | Series Code: | OE |
| Model Code: | 42YF | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Ratio: | 7.5:1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Bore (C Face): | 1.375 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output RPM: | 233 |
| Ratio Range: | 7.5:1 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 14.1 | Bore Code: | 23 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Input Keyway (C Face): | 5/16 X 5/32 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

