How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | LQ1: | 7.21 in |
| AG: | 8.5 | AF: | 0.38 |
| AK: | 8.5 | H: | 0.53 in |
| Center Distance (in): | 4.25 in | AA: | 14 |
| D: | 4.5 | AJ: | 7.25 |
| AB: | 6.38 | P: | 3.69 in |
| AE2: | 0.63 | LL: | 4.25 in |
| G: | 3.26 | BF: | 0.53 |
| T: | 1.438 | I: | 6.1 in |
| BD: | 9 | BE1: | 0.5 in |
Technical Specifications
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Motor Frame Size: | 210TC |
| Output Diameter (in): | 1.438 in | Assembly: | YF-1 |
| Output RPM: | 21.9 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input Style: | C-Face Quill |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Model Code: | 42YF |
| Shaft Seal Material: | Viton | Ratio: | 80:1 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 23 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.79 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.375 |
| Ratio Range: | 80:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

