How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | G: | 3.26 |
| AA: | 14 | BF: | 0.53 |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| LL: | 4.25 in | D: | 4.5 |
| AF: | 0.38 | LQ1: | 7.21 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| AE2: | 0.63 | AB: | 6.38 |
| V: | 2.75 in | BD: | 9 |
| AG: | 8.5 | T: | 1.438 |
| H: | 0.53 in | AK: | 8.5 |
Technical Specifications
| Assembly: | YF-1 | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 1.375 |
| Output Diameter (in): | 1.438 in | Output RPM: | 21.9 |
| No. of Gear Reductions: | Single | Bore Code: | 23 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Input Keyway (C Face): | 5/16 X 5/32 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Model Code: | 42YF |
| Shaft Seal Material: | Viton | Ratio Range: | 80:1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.79 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Ratio: | 80:1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

