How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.77 in | D: | 4.5 |
| AG: | 8.5 | G: | 3.26 |
| P: | 3.69 in | AJ: | 7.25 |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| T: | 1.438 | H: | 0.53 in |
| AA: | 14 | AB: | 6.38 |
| LL: | 4.25 in | AF: | 0.38 |
| BD: | 9 | AE2: | 0.63 |
| I: | 6.1 in | BF: | 0.53 |
| BE1: | 0.5 in | AK: | 8.5 |
Technical Specifications
| Ratio Range: | 10:1 | Output Shaft: | Hollow Bore |
| Output RPM: | 175 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.625 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Model Code: | 42YF |
| Ratio: | 10:1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.438 in | Motor Frame Size: | 250TC |
| Output Shaft Direction: | 1 | Bore Code: | 23 |
| Series Code: | OE | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 12.9 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

