How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | BF: | 0.53 |
| D: | 4.5 | H: | 0.53 in |
| BD: | 9 | AG: | 8.5 |
| AB: | 6.38 | P: | 3.69 in |
| AJ: | 7.25 | G: | 3.26 |
| AA: | 14 | Center Distance (in): | 4.25 in |
| I: | 6.1 in | AK: | 8.5 |
| AF: | 0.38 | V: | 2.75 in |
| LQ1: | 7.77 in | AE2: | 0.63 |
| LL: | 4.25 in | T: | 1.438 |
Technical Specifications
| Motor Frame Size: | 250TC | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 17.5 |
| Input HP @ 1750 RPM: | 1.2 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Service Factor: | 1 | Assembly: | YF-1 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Diameter (in): | 1.438 in | Input Style: | C-Face Quill |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 100:1 to 250:1 |
| Product Type: | Right Angle | Ratio: | 100:1 |
| Input Bore (C Face): | 1.625 | Model Code: | 42YF |
| Housing Material: | Cast Iron | Bore Code: | 23 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

