How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | V: | 2.75 in |
| AF: | 0.38 | BF: | 0.53 |
| I: | 6.1 in | D: | 4.5 |
| AE2: | 0.63 | P: | 3.69 in |
| AG: | 8.5 | AA: | 14 |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | AJ: | 7.25 |
| BE1: | 0.5 in | G: | 3.26 |
| AK: | 8.5 | LQ1: | 7.77 in |
| AB: | 6.38 | BD: | 9 |
Technical Specifications
| Output RPM: | 17.5 | Model Code: | 42YF |
| Input Bore (C Face): | 1.625 | Bore Code: | 23 |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.2 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/8 X 3/16 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.438 in | Ratio Range: | 100:1 to 250:1 |
| Service Factor: | 1 | Ratio: | 100:1 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Motor Frame Size: | 250TC | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

