How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | AF: | 0.38 |
| BE1: | 0.5 in | P: | 3.69 in |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | D: | 4.5 |
| BF: | 0.53 | V: | 2.75 in |
| BD: | 9 | AA: | 14 |
| AG: | 8.5 | I: | 6.1 in |
| T: | 1.438 | AK: | 8.5 |
| LQ1: | 7.77 in | H: | 0.53 in |
| AE2: | 0.63 | G: | 3.26 |
Technical Specifications
| No. of Gear Reductions: | Single | Motor Frame Size: | 250TC |
| Bore Code: | 23 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.625 | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.2 | Input Keyway (C Face): | 3/8 X 3/16 |
| Service Factor: | 1 | Assembly: | YF-1 |
| Output RPM: | 17.5 | Series Code: | OE |
| Ratio: | 100:1 | Output Diameter (in): | 1.438 in |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 42YF |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Ratio Range: | 100:1 to 250:1 | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

