How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | AE2: | 0.63 |
| AF: | 0.38 | LL: | 4.25 in |
| I: | 6.1 in | AB: | 6.38 |
| AA: | 14 | BD: | 9 |
| BF: | 0.53 | AK: | 8.5 |
| D: | 4.5 | P: | 3.69 in |
| AG: | 8.5 | BE1: | 0.5 in |
| V: | 2.75 in | G: | 3.26 |
| LQ1: | 7.77 in | AJ: | 7.25 |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
Technical Specifications
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Output RPM: | 17.5 | Output Diameter (in): | 1.438 in |
| Motor Frame Size: | 250TC | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Ratio: | 100:1 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 100:1 to 250:1 | Housing Material: | Cast Iron |
| Bore Code: | 23 | Assembly: | YF-1 |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.625 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 1.2 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Model Code: | 42YF | Input Keyway (C Face): | 3/8 X 3/16 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

