How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | H: | 0.53 in |
| BF: | 0.53 | AG: | 8.5 |
| D: | 4.5 | AF: | 0.38 |
| AA: | 14 | BD: | 9 |
| BE1: | 0.5 in | AB: | 6.38 |
| AK: | 8.5 | V: | 2.75 in |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | T: | 1.438 |
| AJ: | 7.25 | P: | 3.69 in |
| LQ1: | 7.77 in | I: | 6.1 in |
Technical Specifications
| Product Type: | Right Angle | Motor Frame Size: | 250TC |
| Bore Code: | 23 | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 9.3 | Input Keyway (C Face): | 3/8 X 3/16 |
| Assembly: | YF-1 | Center Distance (in): | 4.25 |
| Output Diameter (in): | 1.438 in | Model Code: | 42YF |
| Shaft Seal Material: | Viton | Output RPM: | 117 |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 1.625 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Ratio: | 15:1 | Ratio Range: | 15:1 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

