How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | D: | 4.5 |
| Center Distance (in): | 4.25 in | AK: | 8.5 |
| V: | 2.75 in | G: | 3.26 |
| AB: | 6.38 | LQ1: | 7.77 in |
| AA: | 14 | BF: | 0.53 |
| BD: | 9 | H: | 0.53 in |
| AE2: | 0.63 | LL: | 4.25 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| AF: | 0.38 | I: | 6.1 in |
| AG: | 8.5 | P: | 3.69 in |
Technical Specifications
| Bore Code: | 23 | Model Code: | 42YF |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 9.3 |
| Output Diameter (in): | 1.438 in | Assembly: | YF-1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Series Code: | OE |
| Output RPM: | 117 | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.625 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Motor Frame Size: | 250TC |
| Ratio Range: | 15:1 | Output Key: | 3/8 X 3.00 |
| Ratio: | 15:1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

