How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | P: | 3.69 in |
| AF: | 0.38 | D: | 4.5 |
| BF: | 0.53 | BE1: | 0.5 in |
| G: | 3.26 | LL: | 4.25 in |
| AG: | 8.5 | I: | 6.1 in |
| V: | 2.75 in | T: | 1.438 |
| AA: | 14 | AB: | 6.38 |
| AJ: | 7.25 | LQ1: | 7.77 in |
| BD: | 9 | H: | 0.53 in |
| AK: | 8.5 | Center Distance (in): | 4.25 in |
Technical Specifications
| Input HP @ 1750 RPM: | 7.59 | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/8 X 3/16 | Housing Material: | Cast Iron |
| Model Code: | 42YF | Input Style: | C-Face Quill |
| Center Distance (in): | 4.25 | Bore Code: | 23 |
| Motor Frame Size: | 250TC | Ratio: | 20:1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Output RPM: | 87.5 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 20:1 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.625 |
| Assembly: | YF-1 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

